??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_175_36l - Signal Transformer
Bill of material
A41-175-36L
Part Number
A41-175-36L
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 175VA Power
Power
175 VA
Output Series
36VCT
Output Parallel
18V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
5.5 lbs (2.49 kg)
Length
3.12 in. (79.2 mm)
Width
3.14 in. (79.8 mm)
Height
3.75 in. (95.3 mm)
Previews
3D
2D
Download CAD models