??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_175_28 - Signal Transformer
Bill of material
A41-175-28
Part Number
A41-175-28
Description
International All-4-One Transformer, Chassis Mount, 175VA Power, 115V/230V Input, 28VCT Output Series
Power
175 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
5.5 lbs (2.49 kg)
Length
3.12 in. (79.2 mm)
Width
3.14 in. (79.8 mm)
Height
3.75 in. (95.3 mm)
Previews
3D
2D
Download CAD models