??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A38250 - Paper holder
Bill of material
A38250CR
Code
A38250CR
Material
COLORX
0.84,0.84,0.84,0.00
Brand Description
INDA
Article number
A38250CR
International code
EAN-13:8010359015039
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
16 cm
Width
5 cm
Depth
8.0 cm
Weight
0.300 kg
Series
HOTELLERIE
LINE
Paper holder
Model
A38250
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A38250
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models