??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A38240 - Quadruple clothes hanger
Bill of material
A38240CR
Code
A38240CR
Material
Brand Description
INDA
Article number
A38240CR
International code
EAN-13:8010359105112
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
4 cm
Width
19 cm
Depth
4 cm
Weight
0.185 kg
Series
HOTELLERIE
LINE
Clothes hangers
Model
A38240
Intrastat code
74182000
Finishing structure
quadruple
Pool products
A38240
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models