??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A38210 - Clothes hanger
Bill of material
A38210CR
Code
A38210CR
Material
COLORX
0.84,0.84,0.84,0.00
Brand Description
INDA
Article number
A38210CR
International code
EAN-13:8010359014827
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
8 cm
Width
4 cm
Depth
4.0 cm
Weight
0.180 kg
Series
Europe 3800
LINE
Clothes hangers
Model
A38210
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A38210
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models