??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3814A - Wall-mounted / free-standing toilet brush holder, white sparebrush included (only for single package)
Bill of material
A3814ACR
Code
A3814ACR
Material
Very short description 1
INDA Toilet Brush Holder Cm9X9 H41
Very short description 2
HOTELLERIE A3814A 9X9 CR
Article description
INDA ACCESSORIES HOTELLERIE Toilet Brush Holder Cm9X9 H41 CR
International code
EAN-13:8010359074227
Height
41 cm
Width
9 cm
Depth
9 cm
Weight
0.905 kg
Series
HOTELLERIE
LINE
Toilet Brush Holder
Model
A3814A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models