??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A37140 - Wall-mounted/free-standing toilet brush holder
Bill of material
A37140CR
Code
A37140CR
Material
Brand Description
INDA
Article number
A37140CR
Very short description 1
INDA Toilet Brush Holder Cm9X9 H45
Very short description 2
Raffaella 3200 A37140 9X9 CR
Article description
INDA ACCESSORIES Raffaella 3200 Toilet Brush Holder Cm9X9 H45 CR
International code
EAN-13:8033163105727
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
45 cm
Width
9 cm
Depth
9 cm
Weight
0.995 kg
Series
Raffaella 3200
LINE
Toilet Brush Holder
Model
A37140
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A32500
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models