??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36260 - Paper holder with cover
Bill of material
A36260CR
Code
A36260CR
Material
Very short description 1
INDA Paper holder Cm15X6 H14
Very short description 2
Forum 3600 A36260 15X6 CR
Article description
INDA ACCESSORIES Forum 3600 Paper holder Cm15X6 H14 CR
International code
EAN-13:8010359665517
Height
14 cm
Width
15 cm
Depth
6 cm
Weight
0.390 kg
Series
Forum 3600
LINE
Paper holder
Model
A36260
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models