??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36250 - Paper holder
Bill of material
A36250CR
Code
A36250CR
Material
CR
Very short description 1
INDA Paper holder Cm16X8 H5
Very short description 2
Forum 3600 A36250 16X8 CR
Article description
INDA ACCESSORIES Forum 3600 Paper holder Cm16X8 H5 CR
International code
EAN-13:8010359665500
Height
5 cm
Width
16 cm
Depth
8 cm
Weight
0.355 kg
Series
Forum 3600
LINE
Paper holder
Model
A36250
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models