??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3620B - Double clothes hanger
Bill of material
A3620BCR
Code
A3620BCR
Material
Very short description 1
INDA Clothes hangers Cm7X5 H6
Very short description 2
Forum 3600 A3620B 7X5 CR
Article description
INDA ACCESSORIES Forum 3600 Clothes hangers Cm7X5 H6 CR
International code
EAN-13:8010359665494
Height
6 cm
Width
7 cm
Depth
5 cm
Weight
0.170 kg
Series
Forum 3600
LINE
Clothes hangers
Model
A3620B
Intrastat code
79070000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models