??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3620A - Clothes hanger
Bill of material
A3620ACR
Code
A3620ACR
Material
Very short description 1
INDA Clothes hangers Cm0.06X0.08 H0.08
Very short description 2
Forum 3600 A3620A 0.06X0.08 CR
Article description
INDA ACCESSORIES Forum 3600 Clothes hangers Cm0.06X0.08 H0.08 CR
International code
EAN-13:8010359665487
Height
0.080 m
Width
0.060 m
Depth
0.080 m
Weight
0.205 kg
Series
Forum 3600
LINE
Clothes hangers
Model
A3620A
Intrastat code
79070000
Description Code Level 1
single
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models