??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3618A - Towel holder
Bill of material
A3618ACR
Code
A3618ACR
Material
Very short description 1
INDA Towel holder Cm26X8 H6
Very short description 2
Forum 3600 A3618A 26X8 CR
Article description
INDA ACCESSORIES Forum 3600 Towel holder Cm26X8 H6 CR
International code
EAN-13:8010359665449
Height
6 cm
Width
26 cm
Depth
8 cm
Weight
0.280 kg
Series
Forum 3600
LINE
Towel holder
Model
A3618A
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models