??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36160 - Ring towel holder
Bill of material
A36160CR
Code
A36160CR
Material
Very short description 1
INDA Towel holder Cm18X6 H20
Very short description 2
Forum 3600 A36160 18X6 CR
Article description
INDA ACCESSORIES Forum 3600 Towel holder Cm18X6 H20 CR
International code
EAN-13:8021586263506
Height
20 cm
Width
18 cm
Depth
6 cm
Weight
0.220 kg
Series
Forum 3600
LINE
Towel holder
Model
A36160
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models