??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36150 - Double swing arm towel holder
Bill of material
A36150CR
Code
A36150CR
Material
POS1
POS2
Very short description 1
INDA Towel holder Cm47X8 H6
Very short description 2
Forum 3600 A36150 47X8 CR
Article description
INDA ACCESSORIES Forum 3600 Towel holder Cm47X8 H6 CR
International code
EAN-13:8010359665432
Height
6 cm
Width
47 cm
Depth
8 cm
Weight
0.385 kg
Series
Forum 3600
LINE
Towel holder
Model
A36150
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models