??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36140 - Wall-mounted toilet brush holder, with satined glass dish
Bill of material
A36140CR21
Code
A36140CR21
Material
Material
Very short description 1
INDA Toilet Brush Holder Cm11X15 H41
Very short description 2
Forum 3600 A36140 11X15 CR
Article description
INDA ACCESSORIES Forum 3600 Toilet Brush Holder Cm11X15 H41 21
International code
EAN-13:8010359665425
Height
41 cm
Width
11 cm
Depth
15 cm
Weight
0.680 kg
Series
Forum 3600
LINE
Toilet Brush Holder
Model
A36140
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models