??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36110 - Wall-mounted soap holder with satined glass dish
Bill of material
A36110CR21
Code
A36110CR21
Material
Material
Very short description 1
INDA Soap holder Cm11X14 H6
Very short description 2
Forum 3600 A36110 11X14 CR
Article description
INDA ACCESSORIES Forum 3600 Soap holder Cm11X14 H6 CR
International code
EAN-13:8010359665401
Height
6 cm
Width
11 cm
Depth
14 cm
Weight
0.390 kg
Series
Forum 3600
LINE
Soap holder
Model
A36110
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models