??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
INDA
Description
A3610D - Wall-mounted tumbler holder with 2 satined glass tumblers
Bill of material
A3610DCR21
Code
A3610DCR21
Material
Material
Very short description 1
INDA Tumbler holder Cm17X12 H10
Very short description 2
Forum 3600 A3610D 17X12 CR
Article description
INDA ACCESSORIES Forum 3600 Tumbler holder Cm17X12 H10 CR
International code
EAN-13:8010359875930
Height
10 cm
Width
17 cm
Depth
12 cm
Weight
0.630 kg
Series
Forum 3600
LINE
Tumbler holder
Model
A3610D
Intrastat code
79070000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Размер
2D
Сваляне на CAD модели