??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A36090 - Tempered satined crystal shelf, 6 mm glass, with brackets
Bill of material
A36090CR26
Code
A36090CR26
Material
Material
Very short description 1
INDA Shelf Cm58X14 H6
Very short description 2
Forum 3600 A36090 58X14 CR
Article description
INDA ACCESSORIES Forum 3600 Shelf Cm58X14 H6 CR
International code
EAN-13:8010359665388
Height
6 cm
Width
58 cm
Depth
14 cm
Weight
1.170 kg
Series
Forum 3600
LINE
Shelf
Model
A36090
Intrastat code
70139900
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models