??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3395K - Internal and external towel holder for shower enclousure
Bill of material
A3395KCR
Code
A3395KCR
Material
COLORX
0.84,0.84,0.84,0.00
Brand Description
INDA
Article number
A3395KCR
International code
EAN-13:8033163339085
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
2 cm
Width
45 cm
Depth
5.0 cm
Weight
0.940 kg
Series
HOTELLERIE
LINE
Complements
Model
A3395K
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A3395J
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models