??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3395C - Safety grip
Bill of material
A3395CCR
Code
A3395CCR
Material
Brand Description
INDA
Article number
A3395CCR
Very short description 1
INDA BIG HANDLE Cm60X5 H3
Very short description 2
LOGIC 3300 A3395C 60X5 Chromo
Article description
INDA ACCESSORIES LOGIC 3300 BIG HANDLE Cm60X5 H3 Chromo
International code
EAN-13:8033163844510
Article type
Standard article
State
CURRENT
Height
3 cm
Width
60 cm
Depth
5 cm
Weight
0.965 kg
Series
Logic 3300
LINE
Grab-bars
Model
A3395C
Intrastat code
74182000
Finishing structure
Chromo
Pool products
A3395
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models