??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3395B - Grab-bar
Bill of material
A3395BCR
Code
A3395BCR
Material
Very short description 1
INDA BIG HANDLE Cm45X5 H3
Very short description 2
Logic 3300 A3395B 45X5 CR
Article description
INDA ACCESSORIES Logic 3300 BIG HANDLE Cm45X5 H3 CR
International code
EAN-13:8033163399287
Height
3 cm
Width
45 cm
Depth
5 cm
Weight
0.870 kg
Series
Logic 3300
LINE
Grab-bars
Model
A3395B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
Previews
3D
Dimension
2D
Download CAD models