??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A33950 - Grab-bar
Bill of material
A33950CR
Code
A33950CR
Material
Very short description 1
INDA BIG HANDLE Cm30X5 H3
Very short description 2
Logic 3300 A33950 30X5 CR
Article description
INDA ACCESSORIES Logic 3300 BIG HANDLE Cm30X5 H3 CR
International code
EAN-13:8033163399195
Height
3 cm
Width
30 cm
Depth
5 cm
Weight
0.765 kg
Series
Logic 3300
LINE
Grab-bars
Model
A33950
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
Previews
3D
Dimension
2D
Download CAD models