??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A33920 - Grab-bar
Bill of material
A33920CR
Code
A33920CR
Material
Very short description 1
INDA BIG HANDLE Cm37X5 H17
Very short description 2
Logic 3300 A33920 37X5 Chromo
Article description
INDA ACCESSORIES Logic 3300 BIG HANDLE Cm37X5 H17 Chromo
International code
EAN-13:8010359006754
Height
17 cm
Width
37 cm
Depth
5 cm
Weight
0.840 kg
Series
Logic 3300
LINE
Grab-bars
Model
A33920
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Paolo Salvadé
プレビュー
3D
情報
2D
ダウンロード(CADデータ)