??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A33850 - Stand with 2 towel holders
Bill of material
A33850CR
Code
A33850CR
Material
Very short description 1
INDA STANDS Cm24X40 H88
Very short description 2
PIANTANE A33850 24X40 CR
Article description
INDA ACCESSORIES PIANTANE STANDS Cm24X40 H88 CR
International code
EAN-13:8010359003685
Height
88 cm
Width
24 cm
Depth
40 cm
Weight
5.850 kg
Series
PIANTANE
LINE
STANDS
Model
A33850
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models