??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32920 - Grab-bar with basket
Bill of material
A32920CR
Code
A32920CR
Material
Very short description 1
INDA BIG HANDLE Cm42X12 H21
Very short description 2
Raffaella 3200 A32920 42X12 CR
Article description
INDA ACCESSORIES Raffaella 3200 BIG HANDLE Cm42X12 H21 CR
International code
EAN-13:8010359565428
Height
21 cm
Width
42 cm
Depth
12 cm
Weight
0.945 kg
Series
Raffaella 3200
LINE
Grab-bars
Model
A32920
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models