??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32850 - Stand with 3 towel holders
Bill of material
A32850CR
Code
A32850CR
Material
Position
Position
Very short description 1
INDA STANDS Cm56X28 H80
Very short description 2
Raffaella 3200 A32850 56X28 CR
Article description
INDA ACCESSORIES Raffaella 3200 STANDS Cm56X28 H80 CR
International code
EAN-13:8010359011819
Height
80 cm
Width
56 cm
Depth
28 cm
Weight
6.010 kg
Series
Raffaella 3200
LINE
STANDS
Model
A32850
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models