??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32500 - Basket
Bill of material
A32500CR
Code
A32500CR
Material
Very short description 1
INDA Basket Cm27X14 H6
Very short description 2
Raffaella 3200 A32500 27X14 CR
Article description
INDA ACCESSORIES Raffaella 3200 Basket Cm27X14 H6 CR
International code
EAN-13:8010359011734
Height
6 cm
Width
27 cm
Depth
14 cm
Weight
0.930 kg
Series
Raffaella 3200
LINE
Basket
Model
A32500
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models