??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32260 - Paper holder
Bill of material
A32260CR
Code
A32260CR
Material
Very short description 1
INDA Paper holder Cm18X9 H17
Very short description 2
Raffaella 3200 A32260 18X9 CR
Article description
INDA ACCESSORIES Raffaella 3200 Paper holder Cm18X9 H17 CR
International code
EAN-13:8010359108687
Height
17 cm
Width
18 cm
Depth
9 cm
Weight
0.645 kg
Series
Raffaella 3200
LINE
Paper holder
Model
A32260
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models