??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32240 - Stand with paper and toilet brush holder
Bill of material
A32240CR
Code
A32240CR
Material
Position
Very short description 1
INDA STANDS Cm17X28 H72
Very short description 2
Raffaella 3200 A32240 17X28 CR
Article description
INDA ACCESSORIES Raffaella 3200 STANDS Cm17X28 H72 CR
International code
EAN-13:8010359054847
Height
72 cm
Width
17 cm
Depth
28 cm
Weight
1.700 kg
Series
Raffaella 3200
LINE
STANDS
Model
A32240
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models