??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32200 - Double clothes hanger
Bill of material
A32200CR
Code
A32200CR
Material
Very short description 1
INDA Clothes hangers Cm13X9 H7
Very short description 2
Raffaella 3200 A32200 13X9 CR
Article description
INDA ACCESSORIES Raffaella 3200 Clothes hangers Cm13X9 H7 CR
International code
EAN-13:8010359011383
Height
7 cm
Width
13 cm
Depth
9 cm
Weight
0.475 kg
Series
Raffaella 3200
LINE
Clothes hangers
Model
A32200
Intrastat code
74182000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
2D
Download CAD models