??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32150 - Double swing arm towel holder
Bill of material
A32150CR
Code
A32150CR
Material
Position
°
Position
°
Very short description 1
INDA Towel holder Cm48X6 H10
Very short description 2
Raffaella 3200 A32150 48X6 CR
Article description
INDA ACCESSORIES Raffaella 3200 Towel holder Cm48X6 H10 CR
International code
EAN-13:8010359010928
Height
10 cm
Width
48 cm
Depth
6 cm
Weight
0.850 kg
Series
Raffaella 3200
LINE
Towel holder
Model
A32150
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models