??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32120 - Wall-mounted soap dispenser
Bill of material
A32120CR21
Code
A32120CR21
Material
MAT2
Very short description 1
INDA Soap dispenser Cm12X15 H17
Very short description 2
Raffaella 3200 A32120 12X15 CR
Article description
INDA ACCESSORIES Raffaella 3200 Soap dispencer Cm12X15 H17 CR
International code
EAN-13:8010359564827
Height
17 cm
Width
12 cm
Depth
15 cm
Weight
0.855 kg
Series
Raffaella 3200
LINE
Soap dispenser
Model
A32120
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models