??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32110 - Wall-mounted soap holder
Bill of material
A32110CR21
Code
A32110CR21
Material
MAT2
Very short description 1
INDA Soap holder Cm14X17 H7
Very short description 2
Raffaella 3200 A32110 14X17 CR
Article description
INDA ACCESSORIES Raffaella 3200 Soap holder Cm14X17 H7 CR
International code
EAN-13:8010359010768
Height
7 cm
Width
14 cm
Depth
17 cm
Weight
0.810 kg
Series
Raffaella 3200
LINE
Soap holder
Model
A32110
Intrastat code
74182000
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models