??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32080 - Tempered satined crystal shelf, 5 mm glass
Bill of material
A32080CR21
Code
A32080CR21
Material
MAT2
Very short description 1
INDA Shelf Cm72X14 H6
Very short description 2
Raffaella 3200 A32080 72X14 CR
Article description
INDA ACCESSORIES Raffaella 3200 Shelf Cm72X14 H6 CR
International code
EAN-13:8010359532321
Height
6 cm
Width
72 cm
Depth
14 cm
Weight
1.905 kg
Series
Raffaella 3200
LINE
Shelf
Model
A32080
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Panel finishes
Satined glass
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models