??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30950 - Grab-bar
Bill of material
A30950CR
Code
A30950CR
Material
Very short description 1
INDA BIG HANDLE Cm32.2X6.6 H7
Very short description 2
FORUM QUADRA 3000 A30950 32.2X6.6 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 BIG HANDLE Cm32.2X6.6 H7 CR
International code
EAN-13:8033163395357
Height
7 cm
Width
32.2 cm
Depth
6.6 cm
Weight
0.510 kg
Series
FORUM QUADRA 3000
LINE
Grab-bars
Model
A30950
Intrastat code
83025000
Panel finishes
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models