??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30920 - Grab-bar with basket
Bill of material
A30920CR
Code
A30920CR
Material
Very short description 1
INDA BIG HANDLE Cm43X12 H22
Very short description 2
FORUM QUADRA 3000 A30920 43X12 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 BIG HANDLE Cm43X12 H22 CR
International code
EAN-13:8033163395333
Height
22 cm
Width
43 cm
Depth
12 cm
Weight
0.890 kg
Series
FORUM QUADRA 3000
LINE
Grab-bars
Model
A30920
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models