??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30260 - Paper holder with cover
Bill of material
A30260CR
Code
A30260CR
Material
International code
EAN-13:8033163346427
Height
13 cm
Width
14 cm
Depth
6.5 cm
Weight
0.385 kg
Series
FORUM QUADRA 3000
LINE
Paper holder
Model
A30260
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models