??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30250 - Paper holder
Bill of material
A30250CR
Code
A30250CR
Material
Very short description 1
INDA Paper holder Cm18X10 H6
Very short description 2
FORUM QUADRA 3000 A30250 18X10 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Paper holder Cm18X10 H6 CR
International code
EAN-13:8033163346410
Height
6 cm
Width
18 cm
Depth
10 cm
Weight
0.350 kg
Series
FORUM QUADRA 3000
LINE
Paper holder
Model
A30250
Intrastat code
79070000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models