??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3020B - Double clothes hanger
Bill of material
A3020BCR
Code
A3020BCR
Material
Very short description 1
INDA Clothes hangers Cm7X5 H4.5
Very short description 2
FORUM QUADRA 3000 A3020B 7X5 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Clothes hangers Cm7X5 H4.5 CR
International code
EAN-13:8033163346403
Height
4.5 cm
Width
7 cm
Depth
5 cm
Weight
0.130 kg
Series
FORUM QUADRA 3000
LINE
Clothes hangers
Model
A3020B
Intrastat code
83025000
Description Code Level 1
double
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models