??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3019C - Double towel holder, centre distance 60 cm
Bill of material
A3019CCR
Code
A3019CCR
Material
Very short description 1
INDA Towel holder Cm65X13 H4.5
Very short description 2
FORUM QUADRA 3000 A3019C 65X13 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Towel holder Cm65X13 H4.5 CR
International code
EAN-13:8033163346366
Height
4.5 cm
Width
65 cm
Depth
13 cm
Weight
0.685 kg
Series
FORUM QUADRA 3000
LINE
Towel holder
Model
A3019C
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models