??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3015A - Towel holder
Bill of material
A3015ACR
Code
A3015ACR
Material
Very short description 1
INDA Towel holder Cm7X45 H7
Very short description 2
FORUM QUADRA 3000 A3015A 7X45 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Towel holder Cm7X45 H7 CR
International code
EAN-13:8033163395326
Height
7 cm
Width
7 cm
Depth
45 cm
Weight
0.315 kg
Series
FORUM QUADRA 3000
LINE
Towel holder
Model
A3015A
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models