??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30150 - Double swing arm towel holder
Bill of material
A30150CR
Code
A30150CR
Material
Position
°
Position
°
Very short description 1
INDA Towel holder Cm47X8 H4.5
Very short description 2
FORUM QUADRA 3000 A30150 47X8 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Towel holder Cm47X8 H4.5 CR
International code
EAN-13:8033163346267
Height
4.5 cm
Width
47 cm
Depth
8 cm
Weight
0.385 kg
Series
FORUM QUADRA 3000
LINE
Towel holder
Model
A30150
Intrastat code
83025000
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models