??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30140 - Wall-mounted toilet brush holder, with satined glass dish
Bill of material
A30140CR21
Code
A30140CR21
Material
Material
Very short description 1
INDA Toilet Brush Holder Cm10X15 H41
Very short description 2
FORUM QUADRA 3000 A30140 10X15 CR
International code
EAN-13:8033163346250
Height
41 cm
Width
10 cm
Depth
15 cm
Weight
0.650 kg
Series
FORUM QUADRA 3000
LINE
Toilet Brush Holder
Model
A30140
Intrastat code
70139900
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models