??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30120 - Wall-mounted soap dispenser with satined glass container and chrome-plated brass pump
Bill of material
A30120CR21
Code
A30120CR21
Material
Material
Very short description 1
INDA Soap dispenser Cm7X13 H18
Very short description 2
FORUM QUADRA 3000 A30120 7X13 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Soap dispencer Cm7X13 H18 CR
International code
EAN-13:8033163346229
Height
18 cm
Width
7 cm
Depth
13 cm
Weight
0.475 kg
Series
FORUM QUADRA 3000
LINE
Soap dispenser
Model
A30120
Intrastat code
70139900
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models