??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A3010D - Wall-mounted tumbler holder with 2 satined glass tumblers
Bill of material
A3010DCR21
Code
A3010DCR21
Material
Material
Very short description 1
INDA Tumbler holder Cm19X10 H9.5
Very short description 2
FORUM QUADRA 3000 A3010D 19X10 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Tumbler holder Cm19X10 H9.5 CR
International code
EAN-13:8033163346199
Height
9.5 cm
Width
19 cm
Depth
10 cm
Weight
0.665 kg
Series
FORUM QUADRA 3000
LINE
Tumbler holder
Model
A3010D
Intrastat code
70133799
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models