??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30100 - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A30100CR21
Code
A30100CR21
Material
Material
Very short description 1
INDA Tumbler holder Cm7.5X12 H9.5
Very short description 2
FORUM QUADRA 3000 A30100 7.5X12 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Tumbler holder Cm7.5X12 H9.5 CR
International code
EAN-13:8033163346182
Height
9.5 cm
Width
7.5 cm
Depth
12 cm
Weight
0.345 kg
Series
FORUM QUADRA 3000
LINE
Tumbler holder
Model
A30100
Intrastat code
70133799
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models