??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30090 - Tempered satined crystal shelf, 6 mm glass, with brackets
Bill of material
A30090CR26
Code
A30090CR26
Material
Material
Brand Description
INDA
Article number
A30090CR26
Very short description 1
INDA Shelf Cm58X14 H4.5
Very short description 2
FORUM QUADRA 3000 A30090 58X14 CR
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Shelf Cm58X14 H4.5 CR
International code
EAN-13:8033163346175
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
4.5 cm
Width
58 cm
Depth
14 cm
Weight
1.125 kg
Series
FORUM QUADRA 3000
LINE
Shelf
Model
A30090
Intrastat code
70139900
Finishing structure
Chromo
Pool products
A30090
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Previews
3D
Dimension
2D
Download CAD models