??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2491C - Double towel holder, centre distance 60 cm
Bill of material
A2491CCR
Code
A2491CCR
Material
Very short description 1
INDA Towel holder Cm65X12 H4.5
Very short description 2
One 2400 A2491C 65X12 CR
Article description
INDA ACCESSORIES One 2400 Towel holder Cm65X12 H4.5 CR
International code
EAN-13:8033163981048
Height
4.5 cm
Width
65 cm
Depth
12 cm
Weight
0.470 kg
Series
One 2400
LINE
Towel holder
Model
A2491C
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models