??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
INDA
Description
A2490A - Towel holder, centre distance 30 cm
Bill of material
A2490BCR
Code
Material
Very short description 1
Very short description 2
Article description
International code
Height
4.5 cm
Width
cm
Depth
7 cm
Weight
kg
Series
One 2400
LINE
Towel holder
Model
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Boyut
2D
CAD modeli indir