??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A24280 - Spare roll holder
Bill of material
A24280CR
Code
A24280CR
Material
Very short description 1
INDA Paper holder Cm4.5X13 H4.5
Very short description 2
One 2400 A24280 4.5X13 CR
Article description
INDA ACCESSORIES One 2400 Paper holder Cm4.5X13 H4.5 CR
International code
EAN-13:8033163980607
Height
4.5 cm
Width
4.5 cm
Depth
13 cm
Weight
0.108 kg
Series
One 2400
LINE
Paper holder
Model
A24280
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models